Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
326 - 350 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A CAD
N/A FSNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A CAD
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A CAD
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A CAD
N/A FSNT 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A CAD
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A CAD
N/A FSNT 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A CAD
N/A FSNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Double Lip N/A TSNG213 N/A 206000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Double Lip N/A TSNG313 N/A 259000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Double Lip N/A TSNG313 N/A 361000 N/A CAD
N/A FSNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A V-ring N/A VR213 N/A 206000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A V-ring N/A VR313 N/A 259000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A CAD
N/A FSNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A CAD
N/A FSNTD 213 N/A 65 mm N/A 75 mm N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A CAD
N/A FSNTD 516-613 N/A 65 mm N/A 75 mm N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A CAD
N/A SNT 517 N/A 70 mm N/A 80 mm N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A CAD
326 - 350 of 832 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »