The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNT 519-616 - 22316 - TSNG316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNT 216 - 22216 - VR216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A V-ring | Seal N/A VR216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNT 519-616 - 21316 - VR316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNT 519-616 - 22316 - VR316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNT 216 - 22216 - LO216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Labyrinth | Seal N/A LO216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNT 519-616 - 21316 - LO316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNT 519-616 - 22316 - LO316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNT 216 - 22216 - TA216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Taconite | Seal N/A TA216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNT 519-616 - 21316 - TA316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNT 519-616 - 22316 - TA316 | Housing N/A FSNT 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNTD 216 - 22216 - TSNG216 | Housing N/A FSNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Double Lip | Seal N/A TSNG216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNTD 519-616 - 21316 - TSNG316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNTD 519-616 - 22316 - TSNG316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Double Lip | Seal N/A TSNG316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNTD 216 - 22216 - VR216 | Housing N/A FSNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A V-ring | Seal N/A VR216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNTD 519-616 - 21316 - VR316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNTD 519-616 - 22316 - VR316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A V-ring | Seal N/A VR316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNTD 216 - 22216 - LO216 | Housing N/A FSNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Labyrinth | Seal N/A LO216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNTD 519-616 - 21316 - LO316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNTD 519-616 - 22316 - LO316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Labyrinth | Seal N/A LO316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| FSNTD 216 - 22216 - TA216 | Housing N/A FSNTD 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Taconite | Seal N/A TA216 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A |
| FSNTD 519-616 - 21316 - TA316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 21316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A |
| FSNTD 519-616 - 22316 - TA316 | Housing N/A FSNTD 519-616 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22316 | Seal Type N/A Taconite | Seal N/A TA316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A |
| SNT 217 - 22217 - LO217 | Housing N/A SNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A |
| SNT 520-617 - 21317 - LO317 | Housing N/A SNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 21317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A |
| SNT 520-617 - 22317 - LO317 | Housing N/A SNT 520-617 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22317 | Seal Type N/A Labyrinth | Seal N/A LO317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A |