The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNT 524-620 - 23224 - VR224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNT 524-620 - 22224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNT 524-620 - 23224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNT 524-620 - 22224 - TSNG224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNT 524-620 - 23224 - TSNG224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224 - LO224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224 - LO224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224 - VR224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224 - VR224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224 - TA224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224 - TA224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| SNTD 524-620 - 22224 - TSNG224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| SNTD 524-620 - 23224 - TSNG224 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNT 524-620 - 22224 - TSNG224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNT 524-620 - 23224 - TSNG224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNT 524-620 - 22224 - VR224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNT 524-620 - 23224 - VR224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNT 524-620 - 22224 - LO224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNT 524-620 - 23224 - LO224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNT 524-620 - 22224 - TA224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNT 524-620 - 23224 - TA224 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNTD 524-620 - 22224 - TSNG224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNTD 524-620 - 23224 - TSNG224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Double Lip | Seal N/A TSNG224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |
| FSNTD 524-620 - 22224 - VR224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A |
| FSNTD 524-620 - 23224 - VR224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A |