The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 209 - 22209 - TSNG209 | Housing N/A SNTD 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Double Lip | Seal N/A TSNG209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| SNTD 511-609 - 21309 - TSNG309 | Housing N/A SNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| SNTD 511-609 - 22309 - TSNG309 | Housing N/A SNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNT 209 - 22209 - TSNG209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Double Lip | Seal N/A TSNG209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNT 511-609 - 21309 - TSNG309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNT 511-609 - 22309 - TSNG309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNT 209 - 22209 - VR209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A V-ring | Seal N/A VR209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNT 511-609 - 21309 - VR309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNT 511-609 - 22309 - VR309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNT 209 - 22209 - LO209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Labyrinth | Seal N/A LO209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNT 511-609 - 21309 - LO309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNT 511-609 - 22309 - LO309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNT 209 - 22209 - TA209 | Housing N/A FSNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Taconite | Seal N/A TA209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNT 511-609 - 21309 - TA309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Taconite | Seal N/A TA309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNT 511-609 - 22309 - TA309 | Housing N/A FSNT 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Taconite | Seal N/A TA309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNTD 209 - 22209 - TSNG209 | Housing N/A FSNTD 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Double Lip | Seal N/A TSNG209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNTD 511-609 - 21309 - TSNG309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNTD 511-609 - 22309 - TSNG309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Double Lip | Seal N/A TSNG309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNTD 209 - 22209 - VR209 | Housing N/A FSNTD 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A V-ring | Seal N/A VR209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNTD 511-609 - 21309 - VR309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNTD 511-609 - 22309 - VR309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A V-ring | Seal N/A VR309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNTD 209 - 22209 - LO209 | Housing N/A FSNTD 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Labyrinth | Seal N/A LO209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |
| FSNTD 511-609 - 21309 - LO309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 21309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 138000 |
CAD
N/A |
| FSNTD 511-609 - 22309 - LO309 | Housing N/A FSNTD 511-609 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22309 | Seal Type N/A Labyrinth | Seal N/A LO309 | C1 Dynamic Load Rating N/A 190000 |
CAD
N/A |
| FSNTD 209 - 22209 - TA209 | Housing N/A FSNTD 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Taconite | Seal N/A TA209 | C1 Dynamic Load Rating N/A 109000 |
CAD
N/A |