Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
1676 - 1700 of 4159 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD
N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD
1676 - 1700 of 4159 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »