Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
2101 - 2125 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Series Type

Shaft Size (in)

Shaft Size (mm)

Seal Type

Bearing Type

Cr - Dynamic Load Rating (lbf)

Cr - Dynamic Load Rating (N)

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 117800 lbf524000 N N/A 186142 lbf828000 N N/A N/A 1220 rpm N/A CAD
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 6.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD
N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A 20008 lbf89000 N N/A 1030 rpm N/A CAD
N/A 175 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 298996 lbf1330000 N N/A 419718 lbf1867000 N N/A N/A 1030 rpm N/A CAD
2101 - 2125 of 4159 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »