Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
326 - 350 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77100 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 420 lbf1880 N N/A 1170 lbf5210 N N/A 77160 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 15 º N/A STEEL N/A 470 lbf2110 N N/A 1170 lbf5210 N N/A 64300 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD Add To Cart
Request Quote
N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD Add To Cart
Request Quote
N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD Add To Cart
Request Quote
N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A CAD Add To Cart
Request Quote
N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A CAD Add To Cart
Request Quote
326 - 350 of 2670 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »