Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2276 - 2300 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD
N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 8000 lbf35600 N N/A 10100 lbf44700 N N/A 10200 rpm N/A CAD
N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 7120 lbf31700 N N/A 10100 lbf44700 N N/A 12240 rpm N/A CAD
N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8470 lbf37700 N N/A 10600 lbf47400 N N/A 11300 rpm N/A CAD
N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A CAD
N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD
N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD
N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD
N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD
N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD
N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD
N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD
N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD
N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD
N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD
N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD
N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD
N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD
N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD
2276 - 2300 of 2670 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »