The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9107WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9107WICRSUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 14 mm0.5512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9107WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9107WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9107WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 12190 N2730 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9107WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9107WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11570 N2610 lbf | Ce - Dynamic Radial Rating (per row) N/A 20200 N4540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9107WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 14 mm0.5512 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13700 N3070 lbf | Ce - Dynamic Radial Rating (per row) N/A 21200 N4760 lbf | Ball Type N/A STEEL |
CAD
N/A |