The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC207WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC207WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC207WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17800 N4000 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV207WICRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |