Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
2701 - 2725 of 9349 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Single N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 34 mm1.3386 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 51 mm2.0079 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 17000 N3820 lbf N/A 32200 N7240 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 20000 N4490 lbf N/A 33700 N7580 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 25 º N/A 19100 N4300 lbf N/A 32200 N7240 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 68 mm2.6772 in N/A 15 º N/A 17800 N4000 lbf N/A 33700 N7580 lbf N/A Ceramic N/A CAD
2701 - 2725 of 9349 | Results Per Page | View | Unit of Measure
« 106 107 108 109 110 »