The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC207WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC207WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17000 N3820 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM207WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM207WICRSUX | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM207WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 68 mm2.6772 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM207WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM207WI SUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19100 N4300 lbf | Ce - Dynamic Radial Rating (per row) N/A 32200 N7240 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM207WI SUM | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM207WI SUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 17 mm0.6693 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM207WI DUM | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM207WI DUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Total Width N/A 34 mm1.3386 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20000 N4490 lbf | Ce - Dynamic Radial Rating (per row) N/A 33700 N7580 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5770 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22800 N5130 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24700 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC307WICRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 21 mm0.8268 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22000 N4940 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5770 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22800 N5130 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24700 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC307WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 42 mm1.6536 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22000 N4940 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM307WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5770 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC307WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22800 N5130 lbf | Ce - Dynamic Radial Rating (per row) N/A 46200 N10400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM307WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Total Width N/A 63 mm2.4804 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24700 N5600 lbf | Ce - Dynamic Radial Rating (per row) N/A 44500 N10000 lbf | Ball Type N/A STEEL |
CAD
N/A |