The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9308WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9308WICRSUL | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9308WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10400 N2350 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 11100 N2500 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9308WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9890 N2220 lbf | Ce - Dynamic Radial Rating (per row) N/A 15100 N3400 lbf | Ball Type N/A Ceramic |
CAD
N/A |