The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9308WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 36 mm1.4172 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9308WICRSUX | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9308WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9308WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9308WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9308WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 48 mm1.8896 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11700 N2640 lbf | Ce - Dynamic Radial Rating (per row) N/A 16000 N3600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12640 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9108WICRSUH | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 15 mm0.5906 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12640 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12640 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9108WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 30 mm1.1812 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12640 N2840 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14900 N3360 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13260 N2990 lbf | Ce - Dynamic Radial Rating (per row) N/A 21900 N4920 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9108WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 68 mm2.6772 in | Bearing Width N/A 15 mm0.5906 in | Total Width N/A 45 mm1.7718 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14200 N3190 lbf | Ce - Dynamic Radial Rating (per row) N/A 20800 N4670 lbf | Ball Type N/A STEEL |
CAD
N/A |