Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3026 - 3050 of 9349 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 21100 N4750 lbf N/A 40400 N9070 lbf N/A Ceramic N/A CAD
N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 20200 N4550 lbf N/A 38700 N8690 lbf N/A Ceramic N/A CAD
N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 22700 N5110 lbf N/A 38700 N8690 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 23800 N5340 lbf N/A 40400 N9070 lbf N/A STEEL N/A CAD
3026 - 3050 of 9349 | Results Per Page | View | Unit of Measure
« 121 122 123 124 125 »