The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC208WICRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC208WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC208WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20200 N4550 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 23800 N5340 lbf | Ce - Dynamic Radial Rating (per row) N/A 40400 N9070 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV208WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 72 mm2.8348 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 22700 N5110 lbf | Ce - Dynamic Radial Rating (per row) N/A 38700 N8690 lbf | Ball Type N/A STEEL |
CAD
N/A |