Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3126 - 3150 of 9349 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Single N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
N/A Duplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 30100 N6770 lbf N/A 57500 N12900 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 35000 N7800 lbf N/A 59700 N13400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 31200 N7010 lbf N/A 59700 N13400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 33800 N7600 lbf N/A 57500 N12900 lbf N/A STEEL N/A CAD
3126 - 3150 of 9349 | Results Per Page | View | Unit of Measure
« 126 127 128 129 130 »