Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3276 - 3300 of 9349 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 25 º N/A 12500 N2810 lbf N/A 15900 N3560 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 11700 N2640 lbf N/A 16800 N3785 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 48 mm1.8896 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 36 mm1.4172 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 68 mm2.6772 in N/A 12 mm0.4724 in N/A 24 mm0.9448 in N/A 15 º N/A 13200 N2960 lbf N/A 16800 N3785 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 18300 N4110 lbf N/A 25600 N5760 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 17180 N3850 lbf N/A 27000 N6080 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 16300 N3660 lbf N/A 25600 N5760 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 45 mm N/A 75 mm2.9528 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 19300 N4330 lbf N/A 27000 N6080 lbf N/A STEEL N/A CAD
3276 - 3300 of 9349 | Results Per Page | View | Unit of Measure
« 131 132 133 134 135 »