The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9109WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9109WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9109WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9109WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9109WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9109WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9109WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9109WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19300 N4330 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9109WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17180 N3850 lbf | Ce - Dynamic Radial Rating (per row) N/A 27000 N6080 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9109WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18300 N4110 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9109WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 75 mm2.9528 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16300 N3660 lbf | Ce - Dynamic Radial Rating (per row) N/A 25600 N5760 lbf | Ball Type N/A Ceramic |
CAD
N/A |