The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC209WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC209WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC209WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic |
CAD
N/A |