The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MV209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC209WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MV209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28800 N6470 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25600 N5760 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC209WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WICRSUX | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC209WI DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24500 N5500 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM209WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 57 mm2.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MM209WICRSUX | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MM209WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 76 mm2.992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MM209WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 38 mm1.496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MM209WI SUM | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MM209WI SUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Total Width N/A 19 mm0.7480 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27600 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 43100 N9700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   |