Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3526 - 3550 of 9349 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 50 mm1.9686 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 75 mm2.9529 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 15 º N/A 34500 N7750 lbf N/A 66500 N15000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 37400 N8500 lbf N/A 64100 N14400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 100 mm3.9372 in N/A 25 º N/A 33300 N7480 lbf N/A 64100 N14400 lbf N/A Ceramic N/A CAD
N/A Single N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 25 mm0.9843 in N/A 15 º N/A 38700 N8650 lbf N/A 66500 N15000 lbf N/A STEEL N/A CAD
3526 - 3550 of 9349 | Results Per Page | View | Unit of Measure
« 141 142 143 144 145 »