The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC309WICRSUL | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC309WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC309WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 38700 N8650 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 34500 N7750 lbf | Ce - Dynamic Radial Rating (per row) N/A 66500 N15000 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC309WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33300 N7480 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM309WI DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 37400 N8500 lbf | Ce - Dynamic Radial Rating (per row) N/A 64100 N14400 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MM9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MV9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13000 N2930 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MV9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 13800 N3100 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MVC9310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 12 mm0.4724 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12300 N2760 lbf | Ce - Dynamic Radial Rating (per row) N/A 16600 N3730 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM9310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 12 mm0.4724 in | Total Width N/A 24 mm0.9448 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 14600 N3290 lbf | Ce - Dynamic Radial Rating (per row) N/A 17600 N3950 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   |