Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
3726 - 3750 of 9349 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 20800 N4670 lbf N/A 27900 N6270 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 19700 N4430 lbf N/A 26300 N5910 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 18510 N4160 lbf N/A 27900 N6270 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 50 mm N/A 80 mm3.1496 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 17530 N3950 lbf N/A 26300 N5910 lbf N/A Ceramic N/A CAD
3726 - 3750 of 9349 | Results Per Page | View | Unit of Measure
« 146 147 148 149 150 »