The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MV9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC9110WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MV9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC9110WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MV9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19700 N4430 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18510 N4160 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC9110WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17530 N3950 lbf | Ce - Dynamic Radial Rating (per row) N/A 26300 N5910 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM9110WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20800 N4670 lbf | Ce - Dynamic Radial Rating (per row) N/A 27900 N6270 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   |