The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MV210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC210WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MV210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC210WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MMC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MV210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MV210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MVC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MVC210WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 26900 N6050 lbf | Ce - Dynamic Radial Rating (per row) N/A 45200 N10200 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC210WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 28200 N6340 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   |