The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM210WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31700 N7130 lbf | Ce - Dynamic Radial Rating (per row) N/A 47400 N10700 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MM310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRSUH | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   |