The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Part Number | Rows per Set | d - Bore | D - Outer Diameter | Bearing Width | Total Width | Contact Angle | C0 - Static Radial Rating (per row) | Ce - Dynamic Radial Rating (per row) | Ball Type | CAD | 
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 27 mm1.063 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 54 mm2.126 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 81 mm3.189 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 46200 N10400 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 2MMC310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 41200 N9250 lbf | Ce - Dynamic Radial Rating (per row) N/A 77900 N17500 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 3MM310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 44700 N10000 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   | 
| 3MMC310WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Total Width N/A 108 mm4.252 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 39800 N8940 lbf | Ce - Dynamic Radial Rating (per row) N/A 75100 N16900 lbf | Ball Type N/A Ceramic | CAD                                                    
 N/A   | 
| 2MM9311WICRSUH | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18500 N4150 lbf | Ce - Dynamic Radial Rating (per row) N/A 21800 N4900 lbf | Ball Type N/A STEEL | CAD                                                    
 N/A   |