The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRSUM | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 116 mm4.5668 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 29 mm1.1417 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 58 mm2.2834 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 46800 N10500 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 54600 N12200 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48600 N10900 lbf | Ce - Dynamic Radial Rating (per row) N/A 90200 N20300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Total Width N/A 87 mm3.4251 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 52600 N11800 lbf | Ce - Dynamic Radial Rating (per row) N/A 86700 N19500 lbf | Ball Type N/A STEEL |
CAD
N/A |