Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4376 - 4400 of 9349 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 87 mm3.4251 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 15 º N/A 54600 N12200 lbf N/A 90200 N20300 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 15 º N/A 48600 N10900 lbf N/A 90200 N20300 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 25 º N/A 52600 N11800 lbf N/A 86700 N19500 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 116 mm4.5668 in N/A 25 º N/A 46800 N10500 lbf N/A 86700 N19500 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 20200 N4540 lbf N/A 22700 N5100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 18000 N4040 lbf N/A 22700 N5100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 19000 N4270 lbf N/A 21400 N4820 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 85 mm3.3465 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 16900 N3800 lbf N/A 21400 N4820 lbf N/A Ceramic N/A CAD
4376 - 4400 of 9349 | Results Per Page | View | Unit of Measure
« 176 177 178 179 180 »