The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9312WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9312WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9312WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9312WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9312WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19000 N4270 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16900 N3800 lbf | Ce - Dynamic Radial Rating (per row) N/A 21400 N4820 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20200 N4540 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9312WICRSUL | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18000 N4040 lbf | Ce - Dynamic Radial Rating (per row) N/A 22700 N5100 lbf | Ball Type N/A Ceramic |
CAD
N/A |