Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4601 - 4625 of 9349 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 29100 N6550 lbf N/A 36900 N8290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 27200 N6110 lbf N/A 38800 N8730 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 95 mm3.7402 in N/A 18 mm0.7087 in N/A 72 mm2.8348 in N/A 15 º N/A 30500 N6860 lbf N/A 38800 N8730 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 110 mm4.3307 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 48900 N11000 lbf N/A 71000 N16000 lbf N/A STEEL N/A CAD
4601 - 4625 of 9349 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »