Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4751 - 4775 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 31 mm1.2205 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 62 mm2.441 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 93 mm3.6615 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 63500 N14300 lbf N/A 103100 N23200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 15 º N/A 56600 N12700 lbf N/A 103100 N23200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 61000 N13700 lbf N/A 99100 N22300 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 124 mm4.882 in N/A 25 º N/A 54400 N12200 lbf N/A 99100 N22300 lbf N/A Ceramic N/A CAD
4751 - 4775 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »