Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4826 - 4850 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Single N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 13 mm0.5118 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 26 mm1.0236 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 39 mm1.5354 in N/A 25 º N/A 18100 N4080 lbf N/A 22200 N4990 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 21900 N4910 lbf N/A 23600 N5290 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 15 º N/A 19500 N4370 lbf N/A 23600 N5290 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 65 mm N/A 90 mm3.5433 in N/A 13 mm0.5118 in N/A 52 mm2.0472 in N/A 25 º N/A 20400 N4580 lbf N/A 22200 N4990 lbf N/A STEEL N/A CAD
4826 - 4850 of 9349 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »