The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9313WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 39 mm1.5354 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WICRSUX | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WI SUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 13 mm0.5118 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9313WI DUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 13 mm0.5118 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 21900 N4910 lbf | Ce - Dynamic Radial Rating (per row) N/A 23600 N5290 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9113WICRSUH | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 31000 N6970 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9113WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27590 N6200 lbf | Ce - Dynamic Radial Rating (per row) N/A 37700 N8480 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9113WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32600 N7330 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9113WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6530 lbf | Ce - Dynamic Radial Rating (per row) N/A 39800 N8950 lbf | Ball Type N/A Ceramic |
CAD
N/A |