Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5101 - 5125 of 9349 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Single N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 23 mm0.9055 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 46 mm1.811 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 69 mm2.7165 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 46500 N10400 lbf N/A 73700 N16600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 54700 N12300 lbf N/A 77400 N17400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 25 º N/A 52500 N11800 lbf N/A 73700 N16600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 65 mm N/A 120 mm4.7244 in N/A 23 mm0.9055 in N/A 92 mm3.622 in N/A 15 º N/A 48700 N11000 lbf N/A 77400 N17400 lbf N/A Ceramic N/A CAD
5101 - 5125 of 9349 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »