The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9314WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29000 N6510 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 25800 N5800 lbf | Ce - Dynamic Radial Rating (per row) N/A 32000 N7200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9314WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9314WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9314WICRSUX | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9314WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9314WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 24300 N5450 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9314WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9314WICRSUX | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9314WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9314WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9314WI TUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27300 N6130 lbf | Ce - Dynamic Radial Rating (per row) N/A 30200 N6790 lbf | Ball Type N/A STEEL |
CAD
N/A |