Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5301 - 5325 of 9349 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 25 º N/A 27300 N6130 lbf N/A 30200 N6790 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 25800 N5800 lbf N/A 32000 N7200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 64 mm2.5196 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 48 mm1.8897 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 16 mm0.6299 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 100 mm3.937 in N/A 16 mm0.6299 in N/A 32 mm1.2598 in N/A 15 º N/A 29000 N6510 lbf N/A 32000 N7200 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 40700 N9150 lbf N/A 50300 N11300 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 36220 N8144 lbf N/A 50300 N11300 lbf N/A Ceramic N/A CAD
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 38800 N8730 lbf N/A 47600 N10700 lbf N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 110 mm4.3307 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 34530 N7770 lbf N/A 47600 N10700 lbf N/A Ceramic N/A CAD
5301 - 5325 of 9349 | Results Per Page | View | Unit of Measure
« 211 212 213 214 215 »