The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9114WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9114WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9114WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9114WICRSUM | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9114WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 36220 N8144 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 34530 N7770 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 40700 N9150 lbf | Ce - Dynamic Radial Rating (per row) N/A 50300 N11300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9114WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 38800 N8730 lbf | Ce - Dynamic Radial Rating (per row) N/A 47600 N10700 lbf | Ball Type N/A STEEL |
CAD
N/A |