Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9310WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9310WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 1.890 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 2930 lbf13000 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3100 lbf13800 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9310WICRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.472 in12 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 3730 lbf16600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9310WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.835 in72 mm | Bearing Width N/A 0.472 in12 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3290 lbf14600 N | Ce - Dynamic Radial Rating (per row) N/A 3950 lbf17600 N | Ball Type N/A STEEL |
CAD
N/A |