The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC214WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC214WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 60000 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 57400 N12900 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 53600 N12100 lbf | Ce - Dynamic Radial Rating (per row) N/A 84200 N18900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC214WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRSUX | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC214WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 51100 N11500 lbf | Ce - Dynamic Radial Rating (per row) N/A 80200 N18000 lbf | Ball Type N/A Ceramic |
CAD
N/A |