The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9315WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9315WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9315WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 30300 N6810 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 26900 N6060 lbf | Ce - Dynamic Radial Rating (per row) N/A 32500 N7310 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 28400 N6380 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9315WICRSUM | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 105 mm4.1339 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 25200 N5670 lbf | Ce - Dynamic Radial Rating (per row) N/A 30600 N6890 lbf | Ball Type N/A Ceramic |
CAD
N/A |