Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
5751 - 5775 of 9349 | Results Per Page | View | Unit of Measure
« 231 232 233 234 235 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Single N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 36670 N8250 lbf N/A 48900 N11000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43500 N9790 lbf N/A 51600 N11600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 41200 N9260 lbf N/A 48900 N11000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 75 mm N/A 115 mm4.5276 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 38710 N8710 lbf N/A 51600 N11600 lbf N/A Ceramic N/A CAD
5751 - 5775 of 9349 | Results Per Page | View | Unit of Measure
« 231 232 233 234 235 »