The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC215WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC215WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 64900 N14600 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 58200 N13100 lbf | Ce - Dynamic Radial Rating (per row) N/A 87900 N19800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC215WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 100 mm3.9372 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC215WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 50 mm1.9686 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55600 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM215WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 75 mm2.9529 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM215WICRSUX | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Total Width N/A 25 mm0.9843 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 83700 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |