The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9316WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9316WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 16 mm0.6299 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9316WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9316WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 48 mm1.8897 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 27100 N6100 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 32700 N7350 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 29100 N6540 lbf | Ce - Dynamic Radial Rating (per row) N/A 33800 N7600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9316WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 16 mm0.6299 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30500 N6860 lbf | Ce - Dynamic Radial Rating (per row) N/A 31900 N7170 lbf | Ball Type N/A STEEL |
CAD
N/A |