Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9311WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9311WICRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 0.512 in13 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9311WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3490 lbf15500 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 4150 lbf18500 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 3700 lbf16400 N | Ce - Dynamic Radial Rating (per row) N/A 4900 lbf21800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9311WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.150 in80 mm | Bearing Width N/A 0.512 in13 mm | Total Width N/A 1.535 in39 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 3920 lbf17400 N | Ce - Dynamic Radial Rating (per row) N/A 4620 lbf20600 N | Ball Type N/A STEEL |
CAD
N/A |