The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC216WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |