The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WI TUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WI SUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM216WI DUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73800 N16600 lbf | Ce - Dynamic Radial Rating (per row) N/A 98000 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC216WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC216WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC216WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC216WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 69000 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM216WICRSUX | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM216WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77000 N17300 lbf | Ce - Dynamic Radial Rating (per row) N/A 102900 N23100 lbf | Ball Type N/A STEEL |
CAD
N/A |