Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6326 - 6350 of 9349 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A CAD
N/A Single N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 26 mm1.0236 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 80 mm N/A 140 mm5.5118 in N/A 26 mm1.0236 in N/A 52 mm2.0472 in N/A 15 º N/A 77000 N17300 lbf N/A 102900 N23100 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 35000 N7880 lbf N/A 36500 N8200 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31200 N7010 lbf N/A 36500 N8200 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 33400 N7510 lbf N/A 38700 N8700 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 15 º N/A 33400 N7510 lbf N/A 38700 N8700 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 35000 N7880 lbf N/A 36500 N8200 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 18 mm0.7087 in N/A 25 º N/A 31200 N7010 lbf N/A 36500 N8200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 35000 N7880 lbf N/A 36500 N8200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 31200 N7010 lbf N/A 36500 N8200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 33400 N7510 lbf N/A 38700 N8700 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 15 º N/A 33400 N7510 lbf N/A 38700 N8700 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 35000 N7880 lbf N/A 36500 N8200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 36 mm1.4174 in N/A 25 º N/A 31200 N7010 lbf N/A 36500 N8200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 35000 N7880 lbf N/A 36500 N8200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 25 º N/A 31200 N7010 lbf N/A 36500 N8200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 33400 N7510 lbf N/A 38700 N8700 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 120 mm4.7244 in N/A 18 mm0.7087 in N/A 54 mm2.1261 in N/A 15 º N/A 37500 N8440 lbf N/A 38700 N8700 lbf N/A STEEL N/A CAD
6326 - 6350 of 9349 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »