Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
6626 - 6650 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Single N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Duplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 90700 N20400 lbf N/A 118900 N26700 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 80700 N18200 lbf N/A 118900 N26700 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 85800 N19300 lbf N/A 113000 N25500 lbf N/A STEEL N/A CAD
N/A Triplex N/A 85 mm N/A 150 mm5.9055 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 76800 N17300 lbf N/A 113000 N25500 lbf N/A Ceramic N/A CAD
6626 - 6650 of 9349 | Results Per Page | View | Unit of Measure
« 266 267 268 269 270 »